IESNA:LM-63-2002
[TEST]P950897
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-950-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12142
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1330.2 1452.8 1586.3 1728 1850.7 1953.4 2031.3 2076.9 2084.4 2062
2038.8 2037.1 2051.2 2081.9 2154 2333.8 2780.5 3451 4048.6 4507.7
4860.8 5193.9 5494.8 5777.4 5967.2 5693.7 4608.8 3223.9 2229.4 1499.3
632.4 200.6 95.3 41.4 13.3 0 0
1330.2 1455.3 1596.2 1733 1856.5 1959.2 2042.1 2087.7 2094.3 2074.4
2048.7 2047.9 2058.7 2090.2 2163.9 2304.8 2689.4 3343.3 4009.6 4485.3
4852.5 5222.1 5504.7 5781.5 5986.2 5809.7 4805.2 3431.1 2336.3 1554.8
673 218 111.1 48.9 17.4 0 0
1330.2 1453.7 1590.4 1722.2 1839.9 1937.7 2013.1 2060.3 2065.3 2047.9
2028.8 2025.5 2037.1 2068.6 2139.1 2270.8 2583.3 3172.5 3835.6 4351.1
4732.3 5133.4 5513.8 5862.7 6157.8 6242.3 5566 4331.2 2922.3 1897.9
878.5 346.4 194.8 107.7 49.7 16.6 0
1330.2 1443.7 1570.5 1696.5 1802.6 1892.9 1965 2002.3 2014.7 2007.3
1993.2 1991.5 2001.5 2016.4 2057.8 2141.6 2284.1 2612.3 3172.5 3815.7
4387.5 4918.8 5460.8 5971.3 6459.5 6840.7 7098.4 7119.2 6673.3 5294.2
2975.3 1065 427.6 228.7 105.3 24 0
1330.2 1427.1 1539 1654.2 1754.5 1839.9 1907.8 1953.4 1974.1 1979.1
1978.3 1983.3 1997.3 2010.6 2037.1 2097.6 2203.7 2363.7 2662.9 3168.4
3828.9 4534.2 5243.7 5982.1 6591.2 7166.4 7730.8 8361.5 8853 8491.6
6718 3700.5 1456.2 651.4 275.2 28.2 0
1330.2 1418 1516.7 1616.1 1707.3 1791 1858.9 1912 1941 1961.7
1976.6 2000.7 2037.1 2066.1 2093.5 2136.6 2228.6 2376.1 2601.5 2877.5
3284.4 3817.3 4424 5075.4 5747.5 6492.6 7324.7 8301.8 9647.8 10447.5
9558.2 7184.6 3907.7 1394 346.4 19.9 0
1330.2 1413.1 1510 1610.3 1699 1782.7 1854.8 1907 1938.5 1958.4
1979.1 2003.1 2038 2068.6 2100.9 2149 2238.5 2383.6 2610.6 2903.2
3293.5 3815.7 4408.2 5046.4 5731.8 6485.2 7335.5 8364 9646.1 10399.5
9428.1 7047.1 3888.6 1422.2 342.3 22.4 0
1330.2 1396.5 1476 1563.1 1646.8 1728 1800.9 1862.3 1906.2 1940.2
1975.8 2018.9 2066.1 2105.9 2144.9 2200.4 2289.9 2428.3 2633.8 2914
3270.3 3706.3 4229.2 4831.8 5513 6279.6 7116.7 8020.9 9131.4 9980.1
8819.8 5508 2498.8 850.3 202.2 17.4 0
1330.2 1385.7 1445.4 1514.2 1588.8 1664.2 1738.8 1804.2 1863.9 1916.1
1970.8 2023 2072.8 2116.7 2166.4 2238.5 2342.1 2502.1 2742.4 3070.6
3504.9 4022.9 4623.7 5280.1 5948.1 6650.9 7372.8 8139.4 8901.9 9158.8
8137.7 5454.2 2346.3 703.6 283.4 78.7 0
1330.2 1366.6 1409.7 1459.5 1521.6 1589.6 1655.9 1724.7 1787.7 1851.5
1916.1 1975 2024.7 2077.7 2134.1 2201.2 2305.6 2473.1 2731.6 3108.7
3599.4 4165.4 4771.3 5385.4 5997 6611.1 7243.5 7849.3 8125.3 7599
5983.7 3001.8 810.5 307.5 167.4 46.4 0
1330.2 1346.8 1368.3 1403.1 1449.5 1500.1 1560.6 1619.4 1683.2 1742.9
1812.5 1879.7 1946 2015.6 2087.7 2173.9 2292.4 2476.4 2753.2 3166.7
3709.6 4353.5 4975.1 5510.5 5973.8 6412.2 6768.6 6853.1 6422.2 5247
3273.7 1196.7 240.3 73.8 25.7 9.1 0
1330.2 1336.8 1345.9 1372.4 1410.6 1452.8 1503.4 1555.6 1612 1672.5
1737.1 1803.4 1876.3 1950.9 2033.8 2133.3 2263.4 2454.8 2723.4 3091.3
3584.4 4156.3 4680.9 5007.5 5157.5 5184.8 5073.8 4722.4 4078.4 3127
1840.7 626.6 142.5 40.6 11.6 5 0
1330.2 1323.6 1324.4 1338.5 1364.2 1395.7 1433.8 1474.4 1515 1553.1
1595.4 1634.3 1679.9 1723.8 1771.9 1829.9 1915.3 2049.6 2261.7 2570.9
2967.8 3370.6 3648.3 3687.2 3465.1 3052.4 2462.3 1728.8 985.4 450.9
193.1 72.9 27.3 10.8 5 0.8 0
1330.2 1300.3 1282.9 1273 1264.7 1249.8 1224.1 1183.5 1129.6 1065.8
992.9 915.8 838.7 769.9 716.9 677.9 649.8 639 694.5 823
965.5 1082.4 1075.7 886.8 621.6 414.4 286.8 199.7 133.4 82.9
52.2 33.2 16.6 6.6 1.7 0 0
1330.2 1278.8 1239 1189.3 1118 1029.3 924.9 808.1 683.7 561.9
473.2 426.8 416.9 421 435.1 447.5 457.5 458.3 447.5 425.2
400.3 375.4 348.9 319.9 281.8 234.5 183.2 131.8 98.6 72.1
46.4 27.3 10.8 4.1 1.7 0 0
1330.2 1259.7 1188.5 1093.2 962.2 818.8 668.8 536.2 460 434.3
421 409.4 400.3 391.2 386.2 382.9 378.7 369.6 349.7 320.7
291.7 262.7 234.5 202.2 169.9 141.7 121 102.8 81.2 55.5
28.2 14.1 6.6 2.5 0 0 0
1330.2 1240.7 1140.4 987.9 818.8 647.3 512.2 460.8 445.9 433.4
421 408.6 396.2 383.7 365.5 344.8 320.7 292.6 261.9 232.1
203.9 179 159.1 143.4 128.5 114.4 99.5 78.7 53.9 36.5
24 13.3 5.8 2.5 0 0 0
1330.2 1229.1 1092.3 914.1 713.6 544.5 475.7 461.6 448.4 434.3
422.7 408.6 393.7 375.4 352.2 323.2 291.7 259.4 225.4 192.3
164.9 147.5 135.1 123.5 111.1 98.6 84.5 67.1 53 42.3
30.7 19.9 6.6 0.8 0 0 0
1330.2 1212.5 1045.9 834.6 627.4 504.7 477.4 464.1 450.9 436.8
424.3 411.1 395.3 373.8 344.8 314.1 276.8 239.5 198.9 169.9
150.8 139.2 130.1 120.2 109.4 96.1 79.6 65.5 54.7 43.1
31.5 19.9 5.8 0 0 0 0
1330.2 1210.8 1031 803.9 594.2 499.8 482.3 468.3 454.2 440.9
427.6 412.7 397 373.8 345.6 308.3 266 223.8 189 162.4
145.9 135.1 125.1 114.4 101.9 86.2 68.8 57.2 46.4 35.6
24 13.3 3.3 0 0 0 0
1330.2 1210.8 1020.2 787.3 580.1 499.8 485.7 471.6 455.8 440.9
427.6 413.6 397.8 377.1 350.6 314.1 269.4 224.6 186.5 158.3
141.7 131.8 121.8 110.2 96.1 76.2 58.8 48.9 39.8 29.8
19.1 7.5 0.8 0 0 0 0
1330.2 1215 1025.2 789.8 580.1 499.8 485.7 471.6 456.7 442.6
428.5 414.4 399.5 379.6 353.1 312.4 267.7 221.3 183.2 155.8
140.9 130.9 120.2 109.4 94.5 71.3 55.5 46.4 36.5 26.5
16.6 5.8 0 0 0 0 0
